Automation and Control

Phaseo ABL1 - Switch mode power supplies

Bring energy to your automated systems!

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Single phase power supplies 100 V to 240 V - 60 W to 240 W - Phaseo ABL1
Benefits

Designed for simple and repetitive machines, dedicated power supplies are particularly quality/price competitive due to their simplicity and compactness.

Applications

  • Lifts, display panels, escalators, carwash, foodstuffs ovens...

Discovery

 

Regulated switch mode power supplies from 2.5 to 10 A for repetitive machines

 
 
 
Description
Input voltage:
  • single-phase 100-240 V
Output voltage:
  • regulated single-phase 12 and 24 VDC / 60 W-240 W

  • Optional anti-harmonics filter conforming to standards IEC/EN 61000-3-2
  • Thermal protection incorporated on the entire range
  • Connection terminal block protection
  • UL CSA certification
  • Protection against overloads, short-circuits and overvoltages
  • Fixing by screw or on 35 mm rail as option
 
 
 
 

ABL1REM12050 ABL1RPM12083

 

 

ABL1REM24025 ABL1RPM24042 ABL1REM24042

 

ABL1REM24062 ABL1RPM24062

Bring energy to your automated systems!


Back