Automation and Control

                                  Phaseo ABT7, ABL6 -  Low Voltage Transformers

                                  Bring energy to your automated systems!

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Part No. data
                                     
                                  Single phase transformers 230 V to 400 V - 25 VA to 2500 VA - Phaseo ABT7, ABL6
                                  Benefits

                                  Phaseo is even more compactness and simplicity with 3 transformer offers to respond to every user requirement.
                                  New Universal double winding offer, innovative and high performance automation product design. Optimum single winding offer, a generation of proven products. Economy offer, just enough for repetitive automated systems.

                                  Applications

                                  • Industry and building: simple machines, conveying, process, automobile sector...
                                  • Solenoid valves, contactors...
                                   

                                  Safety and circuit separation transformers from 25 to 2500 VA

                                   
                                   
                                   
                                  Description
                                  Universal range 25 VA to 2500 VA - Double winding
                                  • Fixing on omega rail (depending on model) or panel (screw)
                                  • Secondary earthing by plug-in jumpers (depending on model)
                                  • Signalling LED
                                  • Operating temperature +60°C
                                  • Series/parallel wiring of secondary windings by plug-in jumpers (depending on model)

                                  Optimum range 25 VA to 2500 VA - Single winding
                                  • Fixing on panel (screw) or on omega rail (option depending on model)
                                  • Operating temperature +50°C

                                  Economy range 40 VA to 400 VA - Single winding
                                  • Fixing on panel (screw)
                                  • Operating temperature +40°C
                                   
                                   
                                   
                                   

                                  Universal offer ABT7PDU...

                                   

                                   

                                  Optimum offer ABL6TS...

                                   

                                  Economy offer ABT7ESM...

                                  Bring energy to your automated systems!


                                  Back