Automation and Control

                                  Phaseo ABL8 -  Filtered rectified power supplies

                                  Bring energy to your automated systems!

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Unregulated filtered rectified power supplies from 0.5 to 60 A - Phaseo ABL8
                                  Benefits

                                  The new generation of filtered rectified power supplies is used for supply of circuits not requiring output voltage regulation.
                                  Their simple and proven technology enables them to offer greatly extended working life.
                                  With this new offer, Phaseo proposes simplicity and ruggedness to serve your applications.

                                  Applications

                                  • Industry and building: simple machines, conveying, process, automobile sector...
                                  • Solenoid valves, contactors...
                                   

                                  Unregulated filtered rectified power supplies from 0.5 to 60 A

                                   
                                   
                                   
                                  Description
                                  Power supplies for networks single-phase 230/400 V
                                  • Output voltage: 24V/12-480 W
                                  • Primary voltage adaptation +/- 15 V
                                  • Fixing on 35 mm rail (up to 4 A)
                                  • Output protection by integrated fuse (depending on model)
                                  • LED display of primary and secondary voltage presence

                                  Power supplies for 3-phase networks 400 V
                                  • Output voltage: 24 V / 240-1440 W
                                  • Primary voltage adaptation +/- 20 V
                                  • Use of rated power up to +55°C without derating
                                  • LED display of primary voltage presence
                                   
                                   
                                   
                                   

                                  Single phase power supplies ABL8FEQ240...

                                   

                                   

                                  Single phase power supplies ABL8FEQ24100

                                   

                                  Single phase power supplies ABL8FEQ24150 ABL8FEQ24200

                                  Bring energy to your automated systems!


                                  Back