Automation and Control

                                  TeSys LRD -  Motor protection components - overloads

                                  Safe and effective protection

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Thermal relays 0,06 kW to 75 kW - TeSys LRD
                                  Benefits

                                  With its integrated manual-automatic reset and simple installation in screw clamp terminals, by spring terminal, by ring terminals and by EverLink terminals version, model LRD thermal overload relays are very reliable and cover the whole range of motor ratings up to 150 A. They can be combined with TeSys d contactors to form an extremely compact starter.

                                  Applications

                                  Industry, infrastructure, building, etc :

                                  • Standard motor protection
                                  • Line protection
                                  • Protection: motor overload, stalling, loss of phase
                                   

                                  Thermal overload relay with manual or automatic reset from 0.1 to 150 A and 0.06 to 75 kW

                                   
                                   
                                   
                                  Description
                                  • Manual and automatic reset
                                  • Sealable flap
                                  • Prewiring kit
                                  • Terminal block for separate mounting
                                  • Remote electrical reset
                                  • Can be combined with TeSys model d contactors in a 45 mm wide space up to 18.5 kW, 55 mm from 15 to  30 kW
                                  • Connectors: spring terminal, screw clamp, terminal block EverLink (LRD3)
                                  • Class 10 A & class 20.
                                   
                                   
                                   
                                   

                                  LRD 2 mounting under GV2+LC1D TeSys motor strarters

                                   

                                   

                                  LRD 3 mounting under GV3+LC1D TeSys motor strartersWith Everlink terminal

                                   

                                  LRD 2 direct mounting with accessory

                                  Safe and effective protection


                                  Back