Automation and Control

                                  TeSys LR9 -  Motor protection components - overloads

                                  Electronics harnessed for motor starters

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Electronic thermal relays 18,5 kW to 315 kW - TeSys LR9
                                  Benefits

                                  These ingenious electronic relays have a built-in alarm function, a wide adjustment range and a high level of accuracy suitable for the most demanding applications. They can be mounted directly below the LC1-D115/150 and LC1-E contactors to form extremely compact motor starters.

                                  Applications

                                  • Industry, infrastructure, building, etc :
                                  - Standard motor protection
                                  - Line protection
                                  - Protection: motor overload, stalling, loss of phase
                                   

                                  Electronic thermal overload relays, with built-in alarm function from 18.5 to 315 kW

                                   
                                   
                                   
                                  Description
                                  • 8 ratings
                                  2 versions :
                                  • Simplified version: class 10, class 20
                                  • Complete version: can be selected as class 10 or 20, with an alarm function enabling tripping to be anticipated by shedding the load
                                  • Settings locked by sealing the transparent flap
                                  • Connectors: screw clamp
                                   
                                   
                                   
                                   

                                  LR9-D: version from 18.5 to 75 kW

                                   

                                   

                                  LR9-F: version from 18.5 to 315 kW. It is mounted directly below TeSys F contactors

                                  Electronics harnessed for motor starters


                                  Back