Automation and Control

                                  TeSys LR2 k -  Motor protection components - overloads

                                  Safe and effective protection

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Thermal relays 0,06 kW to 5,5 kW - TeSys LR2 k
                                  Benefits

                                  With its integrated manual-automatic reset and simple installation, model LR2 k thermal overload relays are very reliable and cover the whole range of motor ratings up to 16 A. They can be combined with TeSys k contactors to form an extremely compact starter.

                                  Applications

                                  • Industry, infrastructure, building, etc:
                                  - Standard motor protection
                                  - Line protection
                                  - Protection: motor overload, stalling, loss of phase
                                   

                                  Thermal overload relay with manual or automatic reset from 0,11 to 16 A and 0,06 to 5,5 kW

                                   
                                   
                                   
                                  Description
                                  • Manual and automatic reset
                                  • Sealable flap
                                  • Prewiring kit
                                  • Terminal block for separate mounting
                                  • Remote electrical reset
                                  • Can be combined with TeSys k contactors in a 45 mm wide space
                                  • Connectors: spring terminal, screw clamp
                                  • Class 10 A.
                                   
                                   
                                   
                                   

                                  LR2-K: screw clamp thermal overload relay from 0.06 to 5.5 kW. With its integrated prewiring system, it can be mounted directly below the TeSys k contactor

                                   

                                  Safe and effective protection


                                  Back