Automation and Control

TeSys GV7 - Motor protection and control circuit breakers

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Circuit breakers up to 110 kW - TeSys GV7
Benefits

An ingenious alliance of electronic and electromechanical technology, the model GV7 range of motor circuit-breakers provides more effective protection, ideal for top-of-the-range applications.

Applications

  • Industry, infrastructure, building, etc:
- Motor control and protection, in accordance with standards IEC 947-2 and IEC 947-4-1
- Easily inserted in any configuration by screw or clip-fixing onto mounting rails
 

Thermal-magnetic motor circuit-breakers up to 110 kW

 
 
 
Description
  • Rocker lever control
  • models: GV7-RE, GV7-RS
  • 8 ratings
  • Optional door-mounted control
  • Short-circuit trip threshold: average 13 In
  • Rated current with 415 V: 12…220 A
  • Breaking capacity with 415 V (Icu) in accordance with IEC 947-2: 25…70 kA
  • Connectors: screw clamp
 
 
 
 

Thermal-magnetic circuit-breaker with breaking capacity of 35 kA: GV7-RE

 

 

Thermal-magnetic circuit-breaker with breaking capacity of 70 kA : GV7-RS


Back