Automation and Control

                                  TeSys GV3 -  Motor protection and control circuit breakers

                                  A stronger, safer, and long-term connection

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Circuit breakers up to 30 kW - TeSys GV3
                                  Benefits

                                  Designed with the new and ingeniousEverLink*  patented, power terminal system, TeSys GV3 circuit-breaker provides a more reliable connection quality: the tightening pressure applied to the cables remain stable, strong and long-lasting even under tough conditions. Common additive parts to GV2 and GV3 ranges provide simplicity and significant installation time saving.

                                  Applications

                                  • Industry, infrastructures, buildings:
                                    Used for motor control and protection, complying with IEC 947-2 and IEC 947-4-1 standards.


                                    *Schneider patent
                                   

                                  Thermal-magnetic and magnetic circuit-breakers up to 30 kW

                                   
                                   
                                   
                                  Description
                                  Can be easily integrated with all configurations, thanks to their 55 mm standard width and rail Din fixing.

                                  GV3 P Thermal-Magnetic Breaker:
                                  • 7 ratings from 9 to 65 A used for magnetic and thermal motor protection from 5,5 to 30 kW.

                                  GV3 L Magnetic Breaker:
                                  • 5 ratings from 25 to 65 A used for magnetic motor protection from 11 to 30 kW.

                                  Common characteristics:
                                  • 50 kA Icu breaking capacity from 40 to 65A and 100 kA Icu from 9 to 32 A, complying with international standards and certifications.
                                  • Product compacity: 55 mm standard width provides an easier installation in the panel and space saving, rail Din fixing
                                  • Sturdiness and safety with 3 positions rotary handle, front face padlocking.
                                  • Common additives parts for TeSys GV2 and GV3 ranges.
                                   
                                   
                                   
                                   

                                  TeSys GV3 Circuit-breaker with EverLink* power terminal system

                                   

                                  A stronger, safer, and long-term connection


                                  Back