Automation and Control

                                  TeSys GV3 (version 1988) -  Motor protection and control circuit breakers

                                  Complete protection concentrated in a single product

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQs
                                     
                                  Circuit breakers up to 30 kW - TeSys GV3 (version 1988)
                                  Benefits
                                  Continuing on from the model GV2-ME, the GV3-ME motor circuit-breaker offer is assimple to use as it is compact, being only 62 mm wide.

                                  Applications

                                  Industry, infrastructure, etc:
                                  • Motor control and protection, in accordance with standards IEC 947-2 and IEC 947-4-1
                                  • Easily inserted in any configuration by screw or clip-fixing onto mounting rails
                                   

                                  Thermal-magnetic motor circuit-breakers up to 37 kW/415 V

                                   
                                   
                                   
                                  Description
                                  • Pushbutton control
                                  • 10 ratings
                                  • Short-circuit trip threshold:average 13 In
                                  • Rated current with 415 V:1…80 A
                                  • Breaking capacity with 415 V (Icu) in accordance with IEC
                                  • 947-2 : 35…100 kA
                                  • Connectors:screw clamp
                                   
                                   
                                   
                                   

                                  GV3-ME thermal-magnetic circuit-breaker with breaking capacity of 35 to 100 kA

                                   

                                  Complete protection concentrated in a single product


                                  Back