Automation and Control

                                  TeSys GV2 -  Motor protection and control circuit breakers

                                  Complete protection concentrated  in a single product

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Circuit breakers 0,37 kW to 15 kW - TeSys GV2
                                  Benefits

                                  Compact and simple to select, TeSys GV2 motor circuit-breakers are only 45 mm wide and are categorized according to their level of performance and functions: type of control, breaking capacity, motor protection and accessories.

                                  Applications

                                  • Industry, infrastructure, building, etc:
                                    - Motor control and protection, in accordance with standards IEC 947-2 and IEC 947-4-1
                                    - Easily inserted in any configuration by screw or clip-fixing onto mounting rails
                                   

                                  Magnetic and thermal-magnetic motor circuit-breakers up to 15 kW

                                   
                                   
                                   
                                  Description
                                  • Manual and local control, when the motor circuit-breaker is used on its own, and automatic and remote control when combined with a contactor
                                  • Motor protection provided by thermal-magnetic devices built into the circuit-breaker
                                  • No live parts are accessible to direct finger contact
                                  • The addition of an undervoltage trip enables the motor circuit-breaker to be tripped if voltage is lost
                                  • The addition of a shunt trip enables remote control of tripping
                                  • The control for the open or enclosed motor circuit-breaker can be locked in the “N/C" position using 3 padlocks
                                  • Connectors: spring terminal, screw clamp
                                   
                                   
                                   
                                   

                                  GV2-L and GV2-LE magnetic circuit-breaker

                                   

                                   

                                  GV2-ME ••3 circuit-breaker with spring terminals

                                   

                                  GV2-ME thermal-magnetic circuit-breaker with breaking capacity of 10 to 200 kA

                                  Complete protection concentrated  in a single product


                                  Back