Automation and Control

                                  TeSys GV2, LC -  Motor protection and control circuit breakers

                                  Take control of integration

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Motor starter combinations up to 15 kW - TeSys GV2, LC
                                  Benefits

                                  Offering you quick, simple selection and guaranteed product compatability, the TeSys d contactor, when combined with the TeSys GV2 motor circuit-breaker, provides an extremely compact motor starter solution.

                                  Applications

                                  • Industry, infrastructure, building, etc :
                                  - Small machines capable of starting at full load: DOL starters
                                   

                                  Combination automatic motor starters up to 15 kW/400 V

                                   
                                   
                                   
                                  Description
                                  • Reversing or non-reversing DOL starters, 45 mm and 90 mm wide respectively
                                  • Motor circuit-breaker with control via pushbuttons or selector switch
                                  • Circuit-breaker with built-in overload protection
                                  • Type 1 or type 2 coordination
                                  • Breaking capacity up to 130 kA
                                   
                                   
                                   
                                   

                                  Non-reversing DOL starter, type 1 coordination

                                   

                                   

                                  reversing DOL starter, type 1 coordination

                                   

                                  Star/delta starter, type 1 coordination

                                  Take control of integration


                                  Back