Automation and Control

                                  Motor Control

                                  Schneider Electric have a comprehensive range of products for all your power, control and protection application requirements. All aspects of distribution switching and standard motor switching are catered for.

                                  Contactor & Control Relays

                                  Contactor & Control RelaysThree and four pole contactors for up to 12A AC3 motor duty and 20A AC1 duty, with reversing and changeover versions available. 2,4 & 5 pole control relays for switching contactor or relay coils and powering control and signalling equipment.
                                   

                                  Motor protection and control circuit breakers

                                  Motor protection and control circuit breakersGV2 Magnetic and thermal-magnetic motor circuit-breakers up to 15 kW.GV3 Thermal-magnetic and magnetic circuit-breakers up to 30 kW.GV7 Thermal-magnetic motor circuit-breakers up to 110 kW.
                                   

                                  Fuse disconnects and isolation components

                                  Fuse disconnects and isolation componentsFuse protection is a reliable and effective solution to protect your low voltage equipment against short-circuits that can cause major damage to your installations and generate risk for equipment.
                                   

                                  Motor protection components - overloads

                                  Motor protection components - overloadsThermal overload relay with manual or automatic reset from 0,11 to 16 A and 0,06 to 5,5 kW.
                                   

                                  Intelligent motor protection / motor management system

                                  Intelligent motor protection / motor management systemTeSys T is an advanced motor management and protection system. It is capable of preventing all their malfunctions. Impromptu stopping of a process or production associated with a motor is anticipated.
                                   

                                  Enclosed motor starters

                                  Enclosed motor startersA range of enclosed DOL and soft start starters that is simple to both use and install. These compact, ergonomically designed starters can be wall-mounted or located remotely on a machine.
                                   

                                  Installation system for motor control components

                                  Installation system for motor control componentsInstallation system for TeSys motor power-starters with spring terminals, incorporating Quickfit technology.
                                   

                                  Motor control software tools

                                  Motor control software toolsPowerSuite for PC Software Workshop Designed for setting up Altivar drives, Altistart starters and TeSys model U controller-starters.