Automation and Control

                                  TeSys U -  Intelligent motor protection / motor management system

                                  A motor starter simple and compact

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Starter controllers up to 15 kW - TeSys U
                                  Benefits

                                  Introducing the 1st intelligent starter capable of integrating motor control, control and changeover functions in a unit 45 mm wide! Compact, simple and modular, it adapts to all the applications.

                                  Applications

                                  • Industry: ideal solution when the motor starter needs to be decentralized in the machine or the process
                                   

                                  Controller-starter up to 15 kW

                                   
                                   
                                   
                                  Description
                                  With a capacity of up to 32A/15 kW, TeSys U consists of :
                                  • One 45 mm power base (1): 2 ratings, reversing or non-reversing, circuit-breaker function and built-in interference suppression
                                  • One clip-on control unit, from a choice of 3: Standard CU : protection against overloads and short-circuits/Expandable CU: + alarm and fault differentiation/ Multifunction CU (2) : realtime control of motor load, local or remote diagnostics and parameter setting
                                  • One clip-on automation control module, from a choice of 3 :(3): Modbus, CANopen, AS-Interface et Profibus DP, Ethernet, DeviceNet, Fipio, Interbus S via Advantys STB le module or a simple parallel link
                                  • Two optional 45 mm power functions: limiter-isolator(4) and changeover relay  (5)
                                   
                                   
                                   
                                   

                                  Controller-starter > 15 kW

                                   

                                   

                                  PowerSuite configuration software

                                  A motor starter simple and compact


                                  Back