Automation and Control

TeSys SK -  Contactor & Control Relays

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    FAQs
     
TeSys SK
Benefits
  • Control circuit voltages
  • AC CA2SK 
  • DC CA3SK 
  • Variety of auxiliary contacts
  • Choice of coil suppressors  
  • Only 27mm wide

Applications

Heating, lighting and motor loads in light industrial or commercial applications

 

Contactors for starting single and 3 phase motors up to 2.2kW. 2 pole relays and clip on auxiliary block suitable for use with AC or DC control circuit voltages

 
 
 
Description

Contactor

  • LC1SK06 suitable for single phase motors up to 1.1kW 230V and switching 12A AC1 heating loads.
  • LC1SKGC suitable for single and three phase motor duty and switching 20A AC1 heating loads.
  • A variety of control circuit voltages to meet most customer needs
  • A very adaptable product as an add-on power pole converts a 2 pole unit to 3 pole
  • A variety of add on auxiliary contacts allows the user to meet all his design variations
  • Suppression of the coil is achieved with a simple plug in device.
  • A 2 pole contactor is only 27mm wide which is 40% smaller than an equivalent 3 pole contactor
  • Can be used to switch single or 3 phase motors

Control Relay

2 pole relays and clip on auxiliary block suitable for use with AC or DC control circuit voltages. Also in theoffer a relay with alternating contacts which only change state each time the coil is energised.

Can be used on any control circuit application where space is at a premium. The relay with alternating contacts makes it possible to automatically split the operating time between 2 circuits of a redundant system and so by regularly energising the ‘safety circuits’, it makes it possible to ensure they are operating correctly. 

 
 
 
 Tesys SK

 


Back