Automation and Control

                                  TeSys K -  Contactor & Control Relays

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Contactors 0,06 kW to 5,5 kW / 4 pole relays - TeSys K
                                  Benefits
                                  Tesys k forms a complete range of reversing or non-reversing contactors, offering the best performance/compactness ratio and seamless integration in all your applications.

                                  Applications

                                  Industry, infrastructure, building, etc :

                                  • Simple control systems
                                  • Zones sensitive to noise, disturbed mains supplies: silent contactor
                                  • Use compatible with programmable controller outputs: low-consumption contactor
                                  • Switching contactor or relay coils
                                  • Powering control and signalling equipment
                                   

                                  Reversing or non-reversing contactors up to 5.5 kW 400/415 V

                                   
                                   
                                   
                                  Description

                                  Contactor

                                  • Common options available for all ratings: 6, 9, 12 A
                                  • Control circuits available: AC, DC, low-consumption DC, silent
                                  • Applications: 2.2 kW, 4.5 kW, 5.5 kW in AC3 and AC4
                                  • Connectors: screw clamp, faston connectors, spring terminals, pins for printed circuit boards

                                  Control Relay

                                  4 pole relays with 10A thermally rated contacts suitable for AC or DC control voltages. In addition low consumption coil versions with built in suppression and suitable to be used with programmable controllers are also available.

                                  Contacts with 10A thermal rating, suitable for use down to 17V 5mA

                                  • Four pole for operation with AC or DC control circuits 
                                  • Variety of auxiliary contacts, and timer modules 
                                  • Clamp terminals as standard with spring terminal, printed circuit board connection and fast-on connector types available
                                   
                                   
                                   
                                   

                                  LC1-K09 screw clamp non-reversing version

                                   

                                   

                                   

                                  LC2-K09 screw clamp reversing version


                                  Back