DIN rail mounting contactors up to 100A suitable for heating, lighting or motor loads.
These are designed for use within modular panels and enclosures for domestic use and areas accessible to the public.
- Meet the requirements of the IEC/EN 61095 standard
- Standard 17.5mm modular construction
- Rated for AC7a heating loads up to 100A so can meet most customer requirements
- Flexible product with 1, 2, 3 and 4 pole contactors with N/O and N/C pole versions
- A very complete offer with a range of auxiliary contacts and coil suppressors to match customer needs.
- Low noise in operation so can be used in public environments
- Visible contact state indication allows easy commissioning