Automation and Control

                                  TeSys F -  Contactor & Control Relays

                                  The possibilities of a powerful offer

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Contactors 55 kW to 450 kW - TeSys F
                                  Benefits

                                  This extremely compact model F contactor offer will more than satisfy your need for high performance. Combined with the LR9 electronic relay or GV7 motor circuit-breaker, these contactors are the ideal starters for you, offering quick, simple selection as well as shared accessories for greater flexibility.

                                  Applications

                                  • Industry, infrastructure, building, etc:
                                  • Control of all types of motor in normal or severe service conditions
                                  • Control of resistive, inductive and capacitive circuits.
                                   

                                  Contactors up to 450 kW/400 V and 1600 A/AC1

                                   
                                   
                                   
                                  Description
                                  • All DC or AC control voltages 50/400 Hz
                                  • “Power” connection
                                  • Flexibility (options can be added)
                                  • Safety of operation
                                  • Quick, simple mounting of contactor and GV7-R circuit-breaker
                                  • Connectors : screws
                                   
                                   
                                   
                                   

                                   

                                   

                                  LC1-F non-reversing version combined with the GV7-R motor circuit-breaker

                                  The possibilities of a powerful offer


                                  Back