Automation and Control

                                  TeSys B -  Contactor & Control Relays

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Contactors 55 kW to 450 kW - TeSys B
                                  Benefits

                                  Quick,simple selection.

                                  Applications

                                  • Industry, infrastructure, building, etc:
                                  - Control of all types of motor in normal or severe service conditions
                                  - Control of resistive, inductive and capacitive circuits.
                                   

                                  Contactors on bars up to 2750 A

                                   
                                   
                                   
                                  Description
                                  4 sizes:
                                  • LC1-BL up to 800 A/AC-1
                                  • LC1-BM up to 1250 A/AC-1
                                  • LC1-BP up to 2000 A/AC-1
                                  • LC1-BR up to 2750 A/AC-1
                                  4 arrangements of instantaneous contacts Combinable thermal overload relays: LR9-F, LT6
                                   
                                   
                                   
                                   

                                  TeSys B contactors are ideal for combination with LR9F thermal protection relays up to 630 A, and TeSys T motor management system from 630 to 800 A

                                   


                                  Back