Automation and Control

                                  Altivar 61 -  Variable speed drives - Low voltage

                                  In the heart of your applications!

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Drives for pumps and fans 0,75 > 800 kW - Altivar 61
                                  Benefits

                                  Open to main building and industry communication networks. Ingenious, the Altivar 61 is personnalisable according to your needs.

                                  Applications

                                  Range dedicated to pumps and fans applications for industry market and building market: exceptional performances, advanced functionalities.
                                  High performances variable torque applications:
                                  • Fan: Safety with forced function (inhibition of the defects, selection of the direction of walk and the reference speed).
                                  • Multipump: With the programmable card multipump, Altivar 61 bring you flexibility, user-friendliness and adaptability in management of several pumps.
                                  • Pumps: Essential functions for your installation protection under load, overload and fluid absence detection.

                                  Discovery

                                   

                                  Frequency inverters for 3-phase asynchronous motors from 0,75 to 800 kW, variable torque applications

                                   
                                   
                                   
                                  Description
                                  3-phases 200/240 V - 380/480 V - 500/690 V
                                  • UL Type 1/IP20 from 0,75 to 800 kW.
                                  • UL Type 12/IP54 from 0,75 to 800 kW.
                                  • Speed range: 1:100 in open loop mode.
                                  • Overload: 110% ... 120% - 60 s.
                                  • Graphic keypad: plain text, navigation button, "Simply Start" menu to start immediatly and profit at once from the full performances of Altivar 61. vIntegrated EMC filters class A or B.
                                  • Energy saving law, Quadratic motor control law.
                                  • Conformity to the international Standards and Certifications: CE, UL, CSA, C-Tick.
                                  • Modbus and CANopen integrated.
                                  • Communication cards for industry: Ethernet, FIPIO, Modus Plus, DeviceNet, Interbus-S, Unitelway and for building LonWorks, BACnet, METASYS N2 and Apogee FLN.
                                  • Inputs/outputs extension cards
                                  • Multipump programmable cards: ATV38 compatibility and new applications.
                                  • PowerSuite software: to configure, to set, to save parameters from your applications.
                                  • Eco-design.
                                  • More than 150 functions available.
                                  • Protection of motor and drive:
                                  • Safety function: "Power Removal", ATEX.
                                   
                                   
                                   
                                   

                                  PowerSuite configuration software workshop

                                   

                                   

                                  Bluetooth® adaptor or wireless link

                                  In the heart of your applications!


                                  Back