Automation and Control

                                  Altivar 32 -  Variable speed drives - Low voltage -  ATV32

                                  So Slim, So smart !

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  •  
                                    ATV 32 Demo
                                     
                                  Drives for complex machines 0.18 to 15 kW
                                  Benefits
                                  • Ultra-slim
                                    - Extremely compact motor starter unit
                                    - Enclosures can be 40% smaller
                                  • Very complete
                                    - More than 150 integrated application functions
                                    - Performs simple control system functions
                                    - Machine safety functions as standard
                                  • Very user-friendly
                                    - Quick wiring and programming thanks to special tools
                                    - Configuration in its original packaging even with the power off
                                  • Open
                                    - Communicates with most industrial networks
                                    - CANopen or Modbus as standard
                                  • Economical
                                    - 10% more energy efficiency, on average, with a synchronous motor in open loop mode, by optimising  performance at low speed.

                                  Applications

                                  • Hoisting machines 
                                  • Simple packaging machines
                                  • Material handling machines
                                  • Textile machines
                                  • Special machines: wood-working machines, metal processing machinery (bending, welding, etc.), and so on

                                  Discovery

                                   

                                  Drives for complex machines 0.18 to 15 kW

                                   
                                   
                                   
                                  Description

                                  Altivar 32, with its extra-slim format, offers numerous advantages in the control of asynchronous and synchronous motors operating in open loop mode :

                                  • More innovations
                                    .
                                    Narrower product (45 mm wide)
                                    . Vertical mounting, side-by-side or sideways on
                                    . Circuit-breaker connected directly to the product (same 45 mm width)
                                    . Embedded Bluetooth®: remote adjustment and parameter setting via mobile phone or PC
                                    . Configuration with the power off in its original packaging
                                  • Greater autonomy
                                    .
                                    Integrated programmable logic functions
                                  • More safety functions
                                    .
                                     Numerous safety functions as standard
                                    - STO (Safe Torque Off)
                                    - SLS (Safely Limited Speed) with SDI
                                    - (Safe Direction) included
                                    - SS1 (Safe Stop 1)
                                    . Power supply on each motor starter isolated by padlockable circuit-breaker
                                  • More openness : 
                                    . Either Modbus or CANopen is integrated as standard. Numerous other industrial communication networks can be accessed by simply inserting a communication cassette in the drive :
                                    - CANopen Daisy Chain (for connecting the drives in a daisy chain easily)
                                    - EtherNet/IP - Modbus TCP (double port)
                                    - Profibus
                                    - DeviceNet
                                    - EtherCat
                                    - Etc.
                                  • Tools common to several other Schneider Electric products, adapted to each type of user
                                    (cable installer, programmer, operator)
                                    - Remote graphic display terminal for remote configuration
                                    -  Multi Loader for storing configurations and loading them quickly
                                    -  Simple Loader for duplicating and loading a configuration
                                    - SoMove software for configuring on PC and transferring the configuration via Bluetooth® or using a cable
                                    - SoMove Mobile software for modifying or sending a configuration remotely via mobile phone
                                   
                                   
                                   
                                   Side-by-side mounting:  save up to 40% space

                                  Side-by-side mounting: save up to 40% space

                                   

                                  Complete motor starter with GV2 circuit-breaker

                                   

                                  Complete motor starter with GV2 circuit-breaker

                                  So Slim, So smart !


                                  Back