Automation and Control

                                  Altivar 312 -  Variable speed drives - Low voltage -  ATV312

                                  Extremely user-friendly yet packed with advanced communication features!

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Altivar 312
                                  Benefits

                                  The Altivar 31 range is replaced by the Altivar 312 range.

                                  Ease of communication:

                                  • Modbus and CANopen integrated as standard
                                  • CANopen Daisy Chain, DeviceNet, ProfibusDP
                                  • Ethernet/Modbus and Fipio/Modbus gateways

                                  Simplified user interface:

                                  • Configuration via mobile phone (Bluetooth®)
                                  • Intuitive navigation
                                  • Local controls on the front panel
                                  • Numerous application-specific functions
                                  • Auto-tuning for optimum performance
                                  • Integrated EMC filter
                                  • Rugged for use in all environments
                                  • A wide choice of voltage ranges

                                  Applications

                                  • Handling and packing
                                  • Packaging
                                  • Textile machines
                                  • Special machines
                                  • Pumps and fans

                                  Discovery

                                   

                                  Variable speed drives for three-phase asynchronous motors, from 0.18 to 15 kW - 600 V maximum power supply

                                   
                                   
                                   
                                  Description

                                  Time and cost savings
                                  For the equipment installer and the cable technician:

                                  • A single, standard tool
                                  • Less wiring
                                  • Local controls on the front panel
                                  • Side-by-side mounting capability

                                  For the programmer:

                                  • Rapid programming in just a few clicks using the navigation button

                                  For the user:

                                  • Quick configuration duplication or downloads
                                  • User-friendly HMI
                                    All thanks to the wide choice of tools common to both the Altivar and the Lexium series 2 ranges, like the Simple Loader and Multi Loader tools, the graphic interface, the remote HMI terminal, the SoMove software workshop and the mobile phone and Bluetooth interface software.

                                  Increased productivity
                                  Energy saving:

                                  • Design and installation cost savings provided by the SoMove software workshop
                                  • Auto-tuning: Shorter setup time and optimum performance levels
                                  • Total compatibility with the Altivar 31 in terms of both hardware and software, providing extended product replacement options


                                  Compact size:

                                  • Enclosures can be smaller (integrated EMC depending on the model and side-by-side mounting option without derating)

                                  Standards and certifications:

                                  • EC/EN 61800-5-1, IEC/EN 61800-3 (environments 1 and 2, categories C1 to C3), CE, UL, CSA, C-Tick, NOM, GOST
                                   
                                   
                                   

                                  Extremely user-friendly yet packed with advanced communication features!


                                  Back