Automation and Control

Altivar 11 - Variable speed drives - Low voltage

Real efficiency at a reduced size!...

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Drives for simple machines 0.18 > 2.2 kW - Altivar 11
Benefits

Altivar 11’s high performance and compact size will make electromechanical solutions a distant memory. Designed for maximum simplicity with its immediate starting, user-friendly adjustment and quick wiring - it integrates all the necessary features for use anywhere in the world.

Applications

  • Conveyors, garage doors, lift doors, automatic parking barriers, check out counters, etc
  • Grinders, saws, drills, exercise equipment, scrolling displays, retractable hoods, dough mixers, etc

Discovery

 

Frequency inverters for 3-phase asynchronous motors from 0.18 to 2.2 kW

 
 
 
Description
100... 120 V / 200... 240 V single phase
200... 230 V 3-phase, 50/60 Hz
  • Speed regulation by flux vector control
  • Speed range from 1 to 20
  • Protection of drive and of motor
  • Robustness even in severe environments from -10 to +50°C
  • Through wiring and connection using captive screws: simple replacement of electromechanical solutions
  • Compact, side by side mounting
  • DIN rail mounting possible
  • Integrated class B EMC filter or available as an option
  • Very low leakage current of drive compatible with 30 mA differential circuit-breaker for assured protection of personnel
  • Baseplate mounted version available
 
 
 
 

Version with local control and negative logic

 

 

PowerSuite configuration software workshop

Real efficiency at a reduced size!...


Back