Automation and Control

Altistart 01 -  Soft starter

The starting solution ...

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Soft starters for simple machines 0,37 kW to 75 kW - Altistart 01
Benefits

Extremely compact, the Altistart 01 combines simplicity (easy cabling, fast configuration...) and efficiency; it reduces machine wear, minimises maintenance time, etc.
With TeSys® Model U, the first motor starter-controller, you benefit from a unique motor starter solution.

Applications

  • Small compressors, fans
  • Conveyors, mats
  • Washing gantries
  • Advanced systems and decentralised architectures
 

Soft start units and soft start - soft stop units for single phase or 3-phase asynchronous motors from 0,37 to 75 kW

 
 
 
Description
Single-phase 110 - 230 V - 3-phase 200... 480 V 50/60 Hz - 0,37 to 15 kW*
  • Adjustable starting and deceleration times: 5 secondes or
  • 10 secondes
  • Adjustable unjamming torquee
  • Integrated bypass contactor
  • Simple dialogue by 2 LEDs
  • Signalling on completion of starting
  • 24 V integrated power supply (ATS01N2...).
  • “Boost” function for difficult starting conditions (ATS01N2...).
* range available up to 75 kW : please refer to our catalogue
 
 
 
 

Soft start - soft stop units ATS01N2

 

 

Soft start - soft stop units ATSU01N2 with TeSys® model U

The starting solution ...


Back