 Benefits
Ingenious drives and motors with functionality integrated into the Schneider PLC programming languages. The range also includes a high end SERCOS motion numeric bus that is very simple to wire up.
Applications
- Hoisting / gantries
- Grouping
- Palletizing
- Positioning
- Labeling
- Flow material cutting
- Feeding / bagging
- ...
| |
Intergated range of PLC-based drives & motors, focused on multi-axis applications
|
|
| |
Description
Power with Lexium drives from 1.5 A to 20 A :
- State-of-the-art digital drives for brushless motors
- “All in one” concept integrating : EMC filters, braking resistors (system cost and panel space reduced) simple indexer and built-in gearing for simple application
2 ranges of motors are associated.
Lexium BPH brushless motors from 0.4 to 100 Nm :
- High torque-to-inertia brushless motors
- Very large power range : 0.4 to 100 Nm continuous, 1 to 230 Nm peak
- Main options: IP67 protection, brake, high resolution SinCos feedback
SER brushless Motors from 1.1 to 13.4 Nm:
- Specially fitted to OEM needs - Large power range: 1.1 to 13.4 Nm continuous, 2.5 to 38 Nm peak - High resolution SinCos feedback as standard - Main options: IP 56 protection, brake..
A variety of control architectures :
- Fieldbus : FIPIO, CanOpen (native), Modbus Plus, Profibus DP
- SERCOS : state-of-the-art fully digital motion with Premium or Quantum treatment
| |
|
|
| |  Motor BPH motors, SER motors, from 0.4 from 1.1 to 100 Nm to 13.4 Nm

Power Drives, HP, from 1.5 A from 40 A to 20 A to 70 A
 Control FIPIO and Motion profibus controllers cards for Modicon Premium or Quantu
|