Automation and Control

                                  Lexium 05 -  Motion control - servo

                                  The high concentrate solution for your machines

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Servo drives and servo motors for machines 0.4 > 6 kW - Lexium 05
                                  Benefits

                                  With this new generation of motors and drives, you have the benefit of powerful solutions to design and optimize machines - the perfect answer to your technical and economic challenges. By combining the essential motion control functions with control and command interfaces, Lexium 05 meets your requirements for the simplest, most reliable and most cost-effective machines.

                                  Applications

                                  • Point to point positioning
                                  • Torque or speed regulation
                                  • Electronic shaft
                                  • Manual mode (Jog)
                                   

                                  Servo drives and servo motors for machines from 0.4 to 6 kW

                                   
                                   
                                   
                                  Description
                                  Lexium 05 servo drives
                                  • Power range from 0.4 to 6 kW
                                  • Voltage range from 115 V to 480 V

                                  BSH servo motors
                                  • Nominal torque of 0.5 to 36 Nm
                                  • Nominal speed of 1500 to 8000 min –1
                                  • Low inertia

                                  A new "additive free" approach
                                  • ECM filter, "Power Removal" safety function, SinCos Hiperface encoder, connection to CANopen, Modbus, Profibus DP networks, connection to all analogic controllers

                                  The ultimate simplicity
                                  • Menu "Simply Start", identification automatique du moteur, auto-réglage, use of spring terminals
                                   
                                   
                                   
                                   

                                  Connected via CANopen, Lexium 05 provides the ideal solution for "pick and place" applications

                                   

                                  The high concentrate solution for your machines


                                  Back