Automation and Control

Motion and Drives

The versatility of the Schneider Electric range of variable speed drives and soft starts offers performance and reliability unparalleled throughout the industry, a design specification that has become a benchmark for leading edge design and operational performance.

Soft starter

Soft starterThe Altistart range of AC soft start drives give patented torque control performance for advanced mechanical and electrical system protection.
 

Variable speed drives - Low voltage

Variable speed drives - Low voltageCompact size, Integrated EMC filter, optional Commercialized control version, inbuilt PI regulator, integrated Modbus
 

Variable speed drives

 

Variable speed drives - HVAC

Variable speed drives - HVACFrequency inverters for 3-phase asynchronous motors from variable torque applications for building HVAC.Open to the main building communication networks.
 

Variable speed drives - Medium Voltage

Variable speed drives - Medium VoltageRange of medium-voltage variable speed drives from 0.5 to 10 MW.One of the most compact (up to 1.5 MW per metre of enclosure) and with one of the best efficiency levels on the market (~99%)
 

Motion control - servo

Motion control - servoIntegrated range of PLC-based drives & motors, focused on multi-axis applications
 

Motion control - controller

Motion control - controllerThe new TSX CSY 85/TjE range comprises a module capable of controlling up to 8 axes, based on complex interpolation trajectories produced using the TjE software.
 

Motion control - stepper

Motion control - stepperTwin Line is a range of simple to use, fully programmable smart drives.
 

Motion control software tools

Motion control software toolsUser-friendly Unilink software provides simplified parameter setting for Lexium servo drives.