Automation and Control

                                  Preventa XY -  Safety detection

                                  More foresight for better prevention

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Mats - Preventa XY
                                  Benefits

                                  Designed to detect the intrusion of operators in dangerous zones, the safety mats range proposes flexibility and modularity for a simplified implantation (thanks to the Protect Area design software). They ensure a maximum protection of operators and installations.

                                  Applications

                                  • All the dangerous machines with free access which require a protection of zone in association or not with safety light curtains.
                                   

                                  Safety mats

                                   
                                   
                                   
                                  Description
                                  • Category 3 with safety module
                                  • Modular surfaces from 4 dimensions:
                                    - 500 x 500 mm
                                    - 500 x 750 mm
                                    - 750 x 750 mm
                                    - 750 x 1250 mm
                                  • Sensitivity from 20 kg (mat alone), and in association starting from 30 kg
                                  • IP67
                                  • 2 M8 connector outputs
                                  • Easy peripheral fixation by aluminium rails kits
                                  • Protect Area design software.
                                   
                                   
                                   
                                   

                                  Protect Area design software

                                   

                                  More foresight for better prevention


                                  Back