Automation and Control

                                  Preventa XU -  Safety detection

                                  Stop the danger

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Light curtains - Preventa XU
                                  Benefits

                                  An optimized range of light curtains for simplifying selection according to your needs and environment.
                                  Proven simplicity with the multilingual terminal you have explicit information for adjusting or carrying out maintenance on your light curtain. It +30% maintenance on your light curtain and setting-up time
                                  Used on their own or in conjunction with safety modules, controllers or PLCs, they enable a safety level of up to SIL 3/type 4 to be achieved.

                                  Applications

                                  • All dangerous machines requiring a zone protection for the security of operators and machines.
                                   

                                  Safety light curtains

                                   
                                   
                                   
                                  Description

                                  Type 4 safety light curtains
                                  XUSLB multi-beam for finger (14 mm) and hand (30 mm) detections

                                  • Dimensions 38 x 50 mm.
                                  • Detection distances 0.3 to 7 m (fingers) et 0.3 à 20 m (hands).
                                  • Heights protected 280 to 1360 mm (fingers) et 280 à 2120 mm (hands).

                                  XUSLD multi-beam with segments for finger (14 mm) and hand (30 mm) detections

                                  • Dimensions 38 x 50 mm.
                                  • Detection distances 0.3 to 7 m (fingers) et 0.3 à 20 m (hands).
                                  • Heights protected with segments 280 à 2560 mm (fingers) et 280 à 5120 mm (hands).

                                  XUSLP single and multi-beam for body detections

                                  • Dimensions 52 x 55 mm.
                                  • Detection distance 0,8 to 70 m (0,8 à 8 m with passive receiver)
                                  • Heights protected 300, 400, 500 and 600 mm (multi-beam).


                                  Type 2 safety light curtains

                                  XUSLN multi-beam for hand detections

                                  • Dimensions 31 x 32 mm.
                                  • Detection distance 0,3 to 15 m.
                                  • Heights protected 150 to 1500 mm.

                                  XU2S + XPSCM single-beam for body detections

                                  • 1 to 4 detectors 18 mm diameter.
                                  • Detection distance 8 m.
                                  • Heights protected up to 1200 mm.
                                   
                                   
                                   
                                   

                                  XUSLB, XUSLD

                                   

                                   

                                  XUSLP, XUSLN

                                   

                                  XU2S + XPSCM

                                  Stop the danger


                                  Back