Automation and Control

Preventa XCS - Limit switches

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Preventa XCS
Benefits

One of the most comprehensive catalogue of industrial safety switches on the market.
Save time in setting up, and place and in the cabinet with our innovative coded magnetic system.
Increase the productivity  thanks to the third contact dedicated to diagnostics

Applications

As far as safety is concern all dangerous machines in all sectors are involved. As packaging, handling, robotics, machines tools, presses, automotive sector.

 

Safety switches

 
 
 
Description

Protection of operators by stopping the machine when the actuator attached to the machine guard is withdrawn from the head of the switch.

  • For heavy duty industrial machines  with
    quick rundown time: Guard switches XCSA, XCSB, XCSC
    slow rundown time: Guard switches XCSE
  • For light industrial machines
    with quick rundown time: Guard switches XCSMP, XCSPA, XCSTA
    with slow rundown time: Guard switches XCSTE

Protection of operators by stopping the light industrial machine with quick rundown time when

  • the operating lever attached to the hinged machine guard is displaced by 5°:
    safety switches XCSPL, XCSTL
    the guard hinge rotates through safety switches XCSPR, XCSTR
  • the gate with imprecise guidance and or subject to frequent washing is opened
    Coded magnetic switches: XCSDMC, XCSDMP, XCSDMR
    Coded magnetic system, complete device included both coded magnetic and safety module: XCSDM3, XCSDM4

Protection of operators by stopping heavy or light industrial machine with quick rundown time when the gate is opened: Safety limit switches XCSM, XCSD, XCSP 

 
 
 
 Preventa XCS range

Preventa XCS range

 


Back