Automation and Control

Preventa XY2 AU - Safety Human interface components

Safety at all times

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Enabling grip switch - Preventa XY2 AU
Benefits
Compact and ergonomic, the enabling grip switch XY2AU assures the comfort and safety of the operator when programming, adjusting or servicing machines.
The holding of this control device at all times assures individual protection of the operator. They conform to standards EN 574 and ISO 13851.

Applications

  • For individual protection of the operator whilst servicing machining centres or robotic zones.

Discovery

 

Enabling grip switch

 
 
 
Description
An ergonomic range
  • Rounded contours for better grip by the operator
  • Control device (membrane) located on front face of the handle with significant surface area to allow easy operation by simply grasping the hand
  • 3-position with positive opening operation
  • Approvals: CE, UL, CSA / certification: BG

Enabling grip switch XY2AU1
  • Degree of protection IP66
  • 2 N/O + 1 N/C contacts
  • Pre-cabled, ISO M20 cable guide

Enabling grip switch XY2AU2
  • Degree of protection IP65
  • 2 N/O + 1 N/C contacts
  • 1 pushbutton located on top of handle with N/O contact
  • Pre-cabled, ISO M20 cable guide

Accessories
  • Support XY2AZ1 for wall mounting of an enabling grip switch XY2AU1 or XY2AU2
  • Cover kit XY2AZ2, including actuator, for mounting an enabling grip switch XY2AU1 on a safety guard switch XCS

The combining of these enabling grip switches with Preventa safety modules or controllers XPS enables category 4 individual protection to be achieved conforming to EN 954
 
 
 
 

XY2AU1

 

 

XY2AU2

 

XY2AZ1

Safety at all times


Back