Automation and Control

                                  Preventa XPS MC, XPS MP -  Safety Controllers & PLCs

                                  More capacity for even more peace of mind

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Safety controllers - Preventa XPS MC, XPS MP
                                  Benefits

                                  Simple, they feature redundancy principle micro-processor based technology to provide advanced functions: flexibility regarding the choice of safety function and more precise diagnostics are just some of the advantages that can benefit machine manufacturers and users by integrating these innovative solutions.

                                  Applications

                                  • All potentially dangerous machines requiring protection for both the operator and the machine.
                                   

                                  Safety controllers

                                   
                                   
                                   
                                  Description
                                  • Universal solutions
                                  • Simultaneous monitoring of several safety functions.

                                  Controller XPSMC, configurable using software XPSMCWIN running on Windows.
                                  • Category 4 conforming to EN 954-1 and SIL3 conforming to EN/IEC 61508.
                                  • 16 and 32 input versions.
                                  • 4 (2 x 2 N/O) relay outputs and 6 solid-state outputs.
                                  • 30 certified safety functions in order to respond to specific application requirements.
                                  • Communication to PLCs via Modbus, CANopen or Profibus fieldbus.

                                  Controller XPSMP, for a choice, from the front face of the controller, of 2 safety functions from 15 pre-defined functions.
                                  • Category 4 conforming to IEC 947-1.
                                  • 6 (3 x 2 N/O) relay outputs per function.
                                  • 3 additional solid-state outputs.
                                   
                                   
                                   
                                   

                                  Controller XPSMC with software XPSMCWIN

                                   

                                   

                                  Controller XPSMP

                                  More capacity for even more peace of mind


                                  Back