Automation and Control

                                  Zelio Analog -  Signal converters

                                  Transform simply

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Analog converters - Zelio Analog
                                  Benefits

                                  The Zelio range of analog converters and transmitters are simple to set up thanks to pre-calibrated input and output ranges. And with outputs protected from polarity inversions, short-circuits, and overvoltage, plus automatic detection of broken loop circuits, Zelio is the solution for performance and reliability.

                                  Applications

                                  • Industry and the building trade: switchboards in simple machines, process control.
                                  • Start-up and monitoring of water treatment equipment.
                                   

                                  Analog converters and transmitters, for converting sensor signals or electrical measurements into analog electrical signals which are compatible with control system equipment

                                   
                                   
                                   
                                  Description
                                  • Wide temperature range
                                  • 24 VDC voltage
                                  • Output range: 0…10V/ 0…20mA / 4…20mA
                                  • Conformity with UL/CSA/GL/CE standards
                                   
                                   
                                   
                                   

                                  RMT thermocouple

                                   

                                   

                                  RM PT • 0 universal PT 100

                                   

                                  RM PT • 3 optimum PT100, dedicated to Zelio Logic

                                  Transform simply


                                  Back