Automation and Control

                                  Zelio Relay -  Plug in Relays & interposing relays

                                  A new offer image!

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Plug-in relays - Zelio Relay
                                  Benefits

                                  Due to its compact size, Zelio can be used to multiply the functions in electrical enclosures. Simplicity, no adjustment required for standard applications. Ease of integration in an existing device.

                                  Applications

                                  Market target
                                  • Industrial machines
                                  • Machines and building equipement
                                  • HVAC
                                  Applications
                                  • Simple hard-wired logic control system cycles
                                  • Extra feature for industrial PLCs
                                   

                                  Plug-in interface & associated sub-bases

                                   
                                   
                                   
                                  Description

                                  Zelio Slim Relay RSL

                                  • 1 C/O contact / 6 A
                                  • Only 6 mm wide

                                  RS Interface Relay

                                  • 1 or 2 C/O contacts 16 - 12 - 8 A
                                  • Compact size

                                  RXM Miniature Relay

                                  • 2, 3 & 4 C/O contacts  12 - 10 - 6 A
                                  • Choice of terminals arrangement (mixed or separated)

                                  RUM Universal rRelay
                                  • 2 & 3 C/O contacts 10 A
                                  • Choice of  plug type (cylindric/faston)

                                  RPM / RPFPower Relay
                                  • RPM: 1,2,3 & 4 C/O contacts 15 A
                                  • RPF: 2 C/O contacts or 2 NO contacts 30 A
                                  • For high rated current use

                                  RXM / RUM / RPM common functions
                                  • Adaptable to all common voltages, Relay state LED indication, Test button, Relay state mechanical indication, Wide sockets range (mixed or separated), accessories range.

                                  Solid State relay (SSR)

                                  • 1NO contact, 10 Amps to 125 Amps range
                                  • Panel and din rail mounted options
                                  • Ideal for high frequency switching in temperature control applications
                                   
                                   
                                   

                                  A new offer image!


                                  Back