Automation and Control

                                  interfaces ABR/ABS -  Plug in Relays & interposing relays

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Discrete interfaces - interfaces ABR/ABS
                                  Benefits

                                  Simple and compact, these interfaces are ideal for control system equipment. One simple connection is all that is required for setup...

                                  Applications

                                  • Control system cycles in hard-wired logic
                                  • Accessory for industrial PLCs
                                   

                                  Electromechanical and solid state interface modules

                                   
                                   
                                   
                                  Description
                                  2 types of interface according to the so-called input and output interface families.

                                  • Narrow width 9.5 and 17.5mm
                                  • 5 and 12 A for output interfaces
                                  • Control LED
                                  • 1 and 2NO/1CO/1NC+1NO contacts
                                   
                                   
                                   
                                   

                                  ABS solid state inteface module

                                   

                                   

                                  ABR electromechanical interface module


                                  Back