Automation and Control

Interfaces & I/O

Schneider Electric offer a comprehensive range of interface and panel products for industrial and commercial applications.All aspects of interface and panel needs are catered for including power supplies, plug in relays, timers, counters, control and monitoring relays, interface relays, terminal blocks and cable ends.

Connectors

ConnectorsA simple, yet functional product that dresses wire ends.
 

Plug in Relays & interposing relays

Plug in Relays & interposing relaysDue to its compact size, Zelio can be used to multiply the functions in electrical enclosures. No adjustment required for standard applications. Ease of integration in an existing device.
 

Signal converters

Signal convertersAnalog converters and transmitters, for converting sensor signals or electrical measurements into analog electrical signals which are compatible with control system equipment.
 

Distributed I/O cabling system

Distributed I/O cabling systemPre-wired system enabling connection and adaptation of control signals of PLC cards equipped with HE10 connectors.
 

Distributed I/O & controller

Distributed I/O & controllerThe Modicon Momentum platform is a flexible modular family of components that provide solutions for a wide range of distributed I/O and distributed control applications.
 

Distributed I/O

Distributed I/ODesigned for simple and compact machines, the Advantys OTB solution is an optimised and economical IP20 distributed I/O system.
 

Safety interfaces & I/O

Safety interfaces & I/O"The simplification of the cabling combined with the level of diagnostics provided by AS-Interface ""Safety at Work "", favours the integration of safety functions to an existing AS-Interface solution."
 

Interfaces and I/O software tools

Interfaces and I/O software toolsThe use of AS-Interface can reduce large amounts of multi-core cabling by distributing field device power and signals over a single 2-core cable. The configuration of such a device level I/O network is managed using AS-I Design software