Automation and Control

                                  Advantys OTB -  Distributed I/O & PLC

                                  Simply optimum!

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  IP20 distributed I/Os - Advantys OTB
                                  Benefits

                                  Open and modular, this solution enables the creation of separate groups of industrial I/Os, each positioned as a near to the machine as possible, that are managed by a master controller (PLC, PC or variable speed drive) via a fieldbus or communication network. Simple to select and install, Advantys OTB reduce your cabling costs...

                                  Applications

                                  Designed for simple and compact machines, the Advantys OTB solution integrates perfectly in Twido and Modicon TSX Micro automation platforms.
                                   

                                  Designed for simple and compact machines, the Advantys OTB solution is an optimised and economical IP20 distributed I/O system.

                                   
                                   
                                   
                                  Description
                                  • 3 communication base modules: CANopen, Modbus and Ethernet, each with 20I/O directly integrated
                                  • a wide range of I/O expansions that are comun to
                                  Twido programmable controllers for minimising the number of references: 1 base module can be fitted with up to 7 discrete I/O (up to 132 I/O) or analogue (up to 48 channels) expansion modules
                                  • ideal compactness: 20 I/O within a width of 55mm, including bus connection
                                  • removable terminal block connections method
                                  • direct mounting on DIN rail

                                  PlantStruxure is an integrated process automation environment that is built upon our proven hardware and software solutions for industrial automation, power and control.

                                  > Learn more about Process Automation

                                   
                                   
                                   
                                   

                                  OTB1C0DM9LP CANopen bus

                                   

                                   

                                  OTB1E0DM9LP Ethernet network

                                   

                                  OTB1SODM9LP Modbus network

                                  Simply optimum!


                                  Back