Automation and Control

DZ5, AZ5, AR1, AT1 - Connectors

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Cable-ends - DZ5, AZ5, AR1, AT1
Benefits


A simple, yet functional product that dresses wire ends.

Applications

  • All miscellaneous wiring
 

Cable ends

 
 
 
Description
  • Codifies wire sizes by colour
  • Protects against short-circuits between connections
  • In various colours, sizes and packaging
  • International standards : DIN46228, french standards : NFC63-023
  • Three lengths available : short, medium and long
  • Single cable ends : 1-wire, sections up to 6 mm²
  • Double cable ends : 2-wire, sections up to 2.5 mm²
  • Single markable cable ends : sections up to 2.5 mm²
  • Single cable ends with facility for clip-in markers : sections from 4 to 50 mm²
  • Banded cable ends and application tool : for greater application productivity
 
 
 
 

Single cable ends DZ5CE/AZ5CE

 

 

Double cable ends AZ5DE

 

Single markable cable ends DZ5CA


Back