Automation and Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

FactoryCast Gateway -  Industrial Ethernet Web gateway & HMI

Open solutions for Limitless Remote Control

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    FAQs
     
Intelligent Web gateways - FactoryCast Gateway
Benefits

ETG 1000 / 1010 offer
A cost-effective solution for integrating serial devices in your Ethernet TCP/IP infrastructure. and  a simple solution for accessing your remote installations.
» Ethernet > Serial link transparent gateway.
» Remote access server via external modem.
» Customizable Web server and notification by email.

ETG 3000 / 3010 / 3020 offer
ETG 3000  modules consist of a compact industrial unit integrating:
» Ethernet, serial link and modem connectivity
» A built-in modem (GSM / GPRS or PSTN) and a RAS server
» An card 6 discrete Inputs / 2 discrete Outputs
» A customizable Web server
» Built-in SCADA functions

Applications

» Remote control for Infrastructures, utilities and RTU applications
» Remote control  and maintenance for Machines
» Industrial process and manufacturing
» Building Automation and Energy installations

 

Web Gateways and Remote Control Portals

 
 
 
Description

A scalable range tailored to meet all your needs

» FactoryCast Gateway combines the benefits of Web technologies openness and Industrial control reliability.

» Whether acting as a gateway or Web portal, the ETG 1000 / 1010 modules offer numerous functions for simply connecting serial or legacy devices on Ethernet TCP/IP infrastructures, or taking control of remote installations

» In the areas of distributed infrastructures, RTU installations, industry, machines and energy, ETG 3000 / 30** modules more than satisfy your requirements for remote diagnostics and maintenance, remote monitoring, control and programming.

» FactoryCast Gateway ETG 3000 secures your investments, providing seamless Remote Control ready for the future.

 
 
 
 

 

Open solutions for Limitless Remote Control


Back