An extension of dedicated terminals and the industrial PC, Magelis Smart is open to the Web. It meets the demands of predefined operator dialog, display and remote diagnostics. Available in 8,4", 12" or 15".
Applications
Infrastructures
Automotive
Food & Beverage
Industrial PCs for Web clients
Description
Magelis Smart is as easy to set up as it is to maintain.
Simple and easy tp use
Standard Windows XPe technologies
Touch-sensitive screen and viewing angle of up to 160°
Swapable with most Magelis
Dependable availability
Compact
Rugged : Hardened and UL 508, CSA certification
Open
Internet/intranet access
Easier to upgrade : Fast Ethernet 10/100 Mbps port, Compact Flash card, 2 PCMCIA expansion slots
2 Fast Ethernet ports
The ideal operator terminal for your Windows client applications