Certified for automation applications
Automation products (UL508), hazardous locations and marine (depending on the model). Box PC easy to install in electrical enclosures thanks to their book format and 24VDC power supply, Panel PC AD and DC, IP 65 touch screen and LED backlight
Ready to be integrated with an IT structure
Dual gigabit Ethernet to separate data flow based on Microsoft operating systems allowing:
- Large data storage management
- Connectivity to PC devices, data bases
- Multi-tasking capabilities
Choice of design suitable to customer needs. You can choose among various configurations
- Optimized design, with affordable and maintenance-free Panel PC,
- Modular design, with complete range of Box PC and Panel PC, including high performance options.
In addition of the pre-defined products from the catalogue, the new Magelis range offers industrial PC made to order, with over 1,5 million possible configurations.
Maintenance free environment:
- Magelis iPC without fan
- Low dust sensibility
- No filter cleaning
- Magelis iPC without rotating storage drive.
Harsh environment:
- Magelis iPC without hard drive
Standard industrial environment:
- Magelis iPC with hard drive