Automation and Control

                                  Magelis iDisplay -  Industrial PC

                                  The industrial PC ideal partner

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Industrial displays - Magelis iDisplay
                                  Benefits
                                  Industrial flat screen monitors, they are designed for use with PCs. Featuring LCD TFT technology, they offer excellent viewing comfort and extended service life

                                  Applications

                                  • Infrastructures
                                  • Automotive
                                  • Food & Beverage
                                   

                                  External screen for industrial PCs

                                   
                                   
                                   
                                  Description
                                  Industrial new external display range

                                  • to be connected on Magelis Modular iPC but also with any 3rd party PC including office PC.
                                  • 15" TFT XGA 1024 X 768
                                  • 19" TFT SXGA 1280 X 1024
                                  • Touch screen with serial and USB interface
                                  • AC input power
                                  • Same dimension than Magelis Smart & Compact IPC 15"
                                  • Certified UL 508 - CSA
                                   
                                   
                                   
                                   

                                   

                                  The industrial PC ideal partner


                                  Back