Automation and Control

                                  Magelis Compact iPC -  Industrial PC

                                  The optimum solution for machines

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  PC panels - Magelis Compact iPC
                                  Benefits

                                  Compact, this new industrial PC incorporates the latest PC technologies. Completely open, its inherent qualities make it an attractive and open-ended solution that is especially suitable for machine manufacturers. Available in 8,4", 12" or 15".

                                  Applications

                                  • Infrastructures
                                  • Automotive
                                  • Food & Beverage
                                   

                                  Compact industrial PCs

                                   
                                   
                                   
                                  Description
                                  Choose Magelis Compact iPC... Value your knowledge and save valuable time during installation.

                                  Affordable design
                                  • Appropriate power: Celeron M 1.0 to 1.3 Ghz, Intel Pentium M 1,6 Ghz
                                  • Choice of access: embedded Ethernet TCP/IP, dual Ethernet network and/or wireless network, PCI or PCMCIA expansion cards
                                  • More compact for an easy installation
                                  Added value
                                  • Open : Intel Pentium microprocessor, Microsoft Windows
                                  • Quality interface
                                  • Rugged : Hardened and UL 508, CSA certification
                                  Combined offer
                                  • By combining Magelis Compact Ipc and Vijeo Look or Vijeo Designer, you can develop ypur supervisory applications more easily
                                   
                                   
                                   

                                  The optimum solution for machines


                                  Back