Automation and Control

                                  Vijeo Citect -  HMI, SCADA and Historian software

                                  Made to suit your application architecture

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQs
                                     
                                  Supervision software - Vijeo Citect
                                  Benefits

                                  Together Vijeo Citect and Modicon PLCs enable customers to increase return on assets by delivering a highly scalable, reliable control and monitoring system. 

                                  Easy-to-use configuration tools and powerful features allow end-users and system integrators to quickly develop and deploy solutions for any size application.

                                  Applications

                                  Water and Waste Water, Food & Beverages, Mining and Minerals, Oil & Gas, Metals, Power.

                                   

                                  SCADA configuration software Vijeo Citect

                                   
                                   
                                   
                                  Description
                                  • Vijeo Citect is designed for control engineers, production managers and system integrators who are looking for powerful and flexible SCADA fully integrated with the Schneider equipments.

                                  • Vijeo Citect is tightly synchronized with the Unity PLCs applications in order to provide a consistent object view of the system.

                                  • Both centralization and localization are reconciled through the clustering. The cost of the control rooms as well as the manpower are optimized without compromising on close-to-process system functionnality. Clustering also can reduces to split sites into reliable sub-clusters to increase overall system capacity or spread system load.

                                  • An intuitive visualisation tool for analyzing alams and trends data that sits in the Vijeo Citect system itself delivers actionable insigth to the operator faster.

                                  • Plants remain up-to-date thanks to the latest Windows technologies.

                                  Our SCADA Global Support website offers exclusive online technical support for customers.

                                  PlantStruxure is an integrated process automation environment that is built upon our proven hardware and software solutions for industrial automation, power and control.

                                  > Learn more about Process Automation

                                   
                                   
                                   
                                  Made to suit your application architecture


                                  Back