Automation and Control

                                  Magelis XBT GTW -  Graphic touchscreen HMI

                                  Close-up on opening to Windows

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Advanced panels open - Magelis XBT GTW
                                  Benefits

                                  If the Magelis XBT GTW terminal is already familiar to you, it’s because it uses a Windows environment and allows you to navigate freely on the Web. Associated with Vijeo Designer configuration software, you multiply its potential and benefit from true multimedia functions.

                                  Applications

                                  • Complex machines.
                                  • Automotive.
                                  • Infrastructure & automation in Building.
                                   

                                  Open graphic terminals

                                   
                                   
                                   
                                  Description
                                  Multimedia capabilities with installed Media Player
                                  • Streaming Video, Webcam management and sound from an integrated output.

                                  Web functions
                                  • View all Web pages locally or remotely for easy diagnostics and maintenance.

                                  Connectivity
                                  • Dual Ethernet, compact flash card slot, 4 USB ports, PCMCIA slots on the 15”, access all the PC world peripherals: USB storage units (memory key, external hard disc, DVD player/burner...), USB user interface (keyboard, mouse…), PCMCIA communication card (wireless network...).

                                  Comfortable user interface
                                  • High-defi nition display of sensitive colourful touch screen.
                                  • Wide viewing angle up to 160°, optimum contrast and brightness.
                                  • USB port on front panel.

                                  Simplified upgrading thanks to dimensions identical to Magelis XBT GT. 

                                  PlantStruxure is an integrated process automation environment that is built upon our proven hardware and software solutions for industrial automation, power and control.

                                  > Learn more about Process Automation

                                   
                                   
                                   
                                   

                                  Your data in all formats

                                   

                                  Close-up on opening to Windows


                                  Back