Automation and Control

                                  Magelis XBT GK -  Graphic touchscreen HMI

                                  Shooted in severe environment

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Advanced panels keyboard - Magelis XBT GK
                                  Benefits

                                  Magelis XBT GK graphic terminals share their technical characteristics with Magelis XBT GTs. Ultra-flexible, they can be configured and controlled to precisely match your requirements. Particularly designed to operate in severe environments, they offer the reassurance of  optimum control on keypad as well as touch screen! Easily programmable using Vijeo Designer software, Magelis XBT GK faithfully reproduces your dialogue in all circumstances.

                                  Applications

                                  • Complex machines, severe environment, machines safety.
                                  • Metal industries.
                                  • Mining.
                                   

                                  Graphic terminals with touchscreen and/or keypad display

                                   
                                   
                                   
                                  Description
                                  Ultra-flexible user interfacce 
                                  • Touch screen and keypad keys configurable. simultaneously or separately.
                                  • Function keys customisable with labels (Fi keys) or associated screen pictograms (Ri keys).

                                  Ingenious
                                  • Industrial pointer to execute precise commands on-screen.
                                  • Alphanumeric keypad using mobile phone keypad principle.
                                  • 3-colour LEDs associated with function keys to signal command status.
                                  • Improved key sensitivity for visual machine control.

                                  Communication capacity
                                  • Serial ports, USB ports, Fast Ethernet ports.
                                  • Audio output.
                                  • Compact flash card.

                                  PlantStruxure is an integrated process automation environment that is built upon our proven hardware and software solutions for industrial automation, power and control.

                                  > Learn more about Process Automation

                                   
                                   
                                   
                                   

                                  Customizable keys

                                   

                                   

                                  Easy operation, even with gloves

                                  Shooted in severe environment


                                  Back