Automation and Control

                                  Graphic touchscreen HMI

                                   
                                  Graphic touchscreen HMI
                                  Description
                                  Magelis HMI (XBTGT, GK, GTW) - from 3.8" to 15" in touchscreen, and up to 10.4" in keypad format with serial, network and Ethernet connectivity.
                                   
                                     
                                     
                                     
                                     
                                     
                                     
                                     

                                    Process Automation

                                    Process Automation
                                    PlantStruxure is an integrated process automation environment that is built upon our proven hardware and software solutions for industrial automation, power and control.

                                    Broken variable speed drive?

                                    Broken variable speed drive?

                                    For a fast and efficient repair service from the only approved repair centre for Schneider Electric drives, contact us now.

                                    For drives over 45kw our engineers will come to you saving you time and reducing plant downtime