Automation and Control

                                  Magelis STO & STU -  Entry level Graphic Touch HMI

                                  A new generation of  Small Panels

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  Magelis STO STU
                                  Benefits
                                  • Revolutionary mounting
                                    with Magelis Spring clips for the STO and a “push button” system for the STU 
                                  • Communicative
                                    Equipped to communicate with the Schneider Electric as well as third-party products. 
                                  • Cost-effective
                                    Both, fast mounting system and unique software, contribute to cut down the global cost of your installation

                                  Applications

                                  • Simple Machines
                                  • Infrastructures

                                  Discovery

                                   

                                  The new Magelis STO and STU boost the Magelis Small Panels range: more flexibility, more communication, easy and fast revolutionary mounting system… Powered by Vijeo Designer, they bring a cost-effective solution to all machine builders.

                                   
                                   
                                   
                                  Description

                                  The new  Magelis STO & STU terminals adapt to your needs by integrating the latest technology innovations to enhance the productivity of your machines :

                                  • Unique software configuration
                                  • Power supply 24 VDC
                                  • Serial ports RJ45 RS485/232 multiprotocol
                                  • Mini-USB port, Memory Stick, USB keyboard 

                                  Magelis STO

                                  • Touch screen 3.4’’, 200 x 80 pixels, 2 versions 3 colours (green, orange, red) or (white, pink, red)
                                  • Tool free mounting with Magelis Spring Clips

                                  Magelis STU

                                  • High definition colour screen TFT QVGA 3.5’’
                                  • Tool free mounting, using  the Schneider Electric « push button system diam. 22 »
                                  • Ethernet port RJ45 10/100 Base T
                                   
                                   
                                   
                                   Vijeo Designer

                                  Powered by Vijeo Designer

                                   

                                  A new generation of  Small Panels


                                  Back