Automation and Control

                                  Spacial SM -  Floor standing steel enclosures

                                  The fastest and most safe compact solution

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    Videos
                                     
                                  Steel floor-standing compact enclosures - Spacial SM
                                  Benefits

                                  Available in a wide range of dimensions, offering the best solution to meet individual needs.

                                  • Compact and rigid construction for maximum protection
                                  • Features a door handle for easy access
                                  • Choice of enclosures either with or without plain chassis, and plain or glazed door 
                                  • Wide choice of accessories (composition, mounting, cable management, power distribution, modular distribution)
                                  • Selection of colours, dimensions and customised service
                                   

                                  Steel monobloc cabinets and accessories

                                   
                                   
                                   
                                  Description
                                  • Maximum load: 600kg
                                  • Doubled front profile for increased rigidity
                                  • Monobloc body: welded back panel
                                  • Colour: RAL 7035
                                  • IP55 rated in accordance with IEC 60529
                                  • IK10 rated in accordance with IEC 62262
                                  • Suitable for outdoor applications in accordance with IEC62208

                                  Applications

                                  Industry

                                  • Control and automation
                                  • Protects users against overvoltage
                                  • Manage and communicate data

                                  Building

                                  • Control and manage a building
                                  • Engine control

                                  Energy and infrastructure

                                  • Water treatment
                                  • Wind mills

                                  Related Steel Enclosure Links

                                   
                                   
                                   
                                   

                                   

                                   

                                   

                                  The fastest and most safe compact solution


                                  Back