Automation and Control

                                  Spacial SF -  Floor standing steel enclosures

                                  Enclosures which adapt themselves to your needs

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    Videos
                                     
                                  Spacial SF Stainless Steel Enclosure
                                  Benefits

                                  Extremely robust to ensure maximum protection.

                                  • Versatile with a wide range of dimensions enabling you to find the best solution for the job
                                  • Available ready-assembled or as a kit
                                  • High degree of protection provided by coupling steel enclosures together 
                                  • Easy assembly to save time

                                  Different choices of enclosures:

                                  • Available with or without plain chassis
                                  • Comes with plain or glazed door, single or double
                                  • Wide choice of accessories

                                  A comprehensive range of steel enclosures:

                                  • Spacial SF compartmentalised enclosures
                                  • Spacial SF PC application
                                  • Spacial SF for electronic applications
                                  • Spacial SF for server applications
                                  • Automotive specific applications

                                  Services:

                                  Products can be configured in a variety of colours, dimensions and accessories.

                                   

                                  Steel enclosure cubicles & accessories

                                   
                                   
                                   
                                  Description
                                  • Maximum load: 1000kg
                                  • Galvanised steel with 18 folds for durability

                                  Double perforation on a 25mm pitch

                                  • Features a main fixing point with a discrete 5.2mm hole for trilobular screws
                                  • Secondary point is a cut out for cage nuts
                                  • Available in RAL colour 7035
                                  • IP55 rated in accordance with IEC 60529
                                  • IK10 rated in accordance with IEC 62262
                                  • Suitable for outdoor applications in accordance with IEC 62208

                                  Panels can readily be fitted together to create enclosures of a multitude of dimensions and shapes.

                                  Industry

                                  • Control and automation
                                  • Protects users against overvoltage
                                  • Manage and communicate data

                                  Building

                                  • Control and manage the building
                                  • Engine control
                                  • Energy and infrastructure
                                  • Water treatment
                                  • Wind mills

                                  Related Steel Enclosure Links

                                   
                                   
                                   
                                   Spacial SF

                                   

                                  Steel Enclosure Door

                                   

                                   

                                  Stainless Steel Enclosure Combined

                                  Enclosures which adapt themselves to your needs


                                  Back