Enclosures and accessories designed to reduce installation time.
The robust, yet compact monobloc floor standing steel enclosure reduces installation times to meet any project requirements.
Spacial SF
Spacial SF is the most versatile enclosure on the market. With more than 70 different dimensions, it can be readily reconfigured and is available as an assembled version or with the option of up to 600 combinations using the kit version.
Spacial SM
Spacial SM is an extremely compact solution, available as a robust steel enclosure. It also has the greatest dimensional range on the market.
View our Interactive Catalogue. Discover the new generation of Spacial SF suitable steel enclosures and Spacial SM compact enclosures
Digital Selection Tool
Using the digital selection tool ensures the correct and most appropriate steel enclosure is selected to meet installation requirements. It can either be downloaded or used online.
Feature Presentation
Our presentation guides you through the features and benefits of our steel enclosures. View our accessories, customise your offer and see what makes our enclosures efficient.
Steel Enclosure Videos
View our videos to see their unique robust design and how easily these can be installed.
PDF Catalogue
Download our catalogues that includes everything you need to know about our steel enclosures range. (30mb).
2D/3D CAD Files
Visit this website to view free CAD diagrams of our steel enclosures and accessories.